??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9208048
HELP_VARIABLE
Order Number
9208048
Radius1
206.000 mm
Radius2
216.000 mm
Distance1
207.500 mm
Distance2
192.000 mm
Distance3
186.600 mm
Distance4
15.500 mm
Distance5
5.380 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D